SLVK197 April   2026 SN54SC1G08-SEP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Overview
  5. 2Single-Event Effects (SEE)
  6. 3Test Device and Test Board Information
  7. 4Irradiation Facility and Setup
  8. 5Results
    1. 5.1 Single-Event Latch-up (SEL) Results
    2. 5.2 Single-Event Transients (SET) Results
  9. 6Event Rate Calculations
  10. 7Summary
  11. 8References

Single-Event Latch-up (SEL) Results

During SEL characterization, the device was heated using forced hot air, maintaining device temperature at 125°C. A FLIR (FLIR ONE Pro LT) thermal camera was used to validate die temperature to make sure the device was accurately heated (see Figure 4-3.) The species used for SEL testing was a Silver (109Ag) ion at 19.5MeV / µ with an angle-of-incidence of 0° for an LETEFF of 47MeV-cm2/ mg. A fluence of approximately 1 × 107 ions / cm2 was used for each run.

The three devices were powered up and exposed to the heavy-ions using the maximum recommended supply voltage of 5.5V using a National Instruments™ PXI Chassis PXIe-4137 on VCC, input A and input B. The run duration to achieve this fluence was approximately 100 seconds. As listed in Table 5-2, no SEL events were observed during the nine runs, indicating that the SN54SC1G08-SEP is SEL-free. Figure 5-1, Figure 5-2, and Figure 5-3 show the plots of current versus time for runs one, six, and seven, respectively.

Table 5-1 Summary of SN54SC1G08-SEP SEL Test Conditions and Results
Run NumberUnit NumberDistance (mm)Temperature
(°C)
IonAngleFlux
(ions × cm2 / mg)
Fluence
(Number of ions)
LETEFF
(MeV × cm2/mg)
Did an SEL Event Occur?
1150125

Ag

0°1.00E+051.00E+07

47

No
2

1

50125

Ag

0°1.00E+051.00E+0747No
3

1

50125

Ag

0°1.00E+051.00E+0747No

4

2

50125

Ag

0°1.00E+051.00E+0747No

5

2

50125

Ag

0°1.00E+051.00E+0747No

6

2

50125

Ag

0°1.00E+051.00E+0747No

7

3

50

125

Ag

0°1.00E+051.00E+07

47

No

8

3

50

125

Ag

0°1.00E+051.00E+0747No

9

3

50

125

Ag

0°1.00E+051.00E+0747No

10

3

50

125

Ag

0°1.00E+051.50E+07

47

No

 Current versus Time for Run 1 of the SN54SC1G08-SEP at T = 125°CFigure 5-1 Current versus Time for Run 1 of the SN54SC1G08-SEP at T = 125°C
 Current versus Time for Run 6 of the SN54SC1G08-SEP at T = 125°CFigure 5-2 Current versus Time for Run 6 of the SN54SC1G08-SEP at T = 125°C
 Current versus Time for Run 7 of the SN54SC1G08-SEP at T = 125°CFigure 5-3 Current versus Time for Run 7 of the SN54SC1G08-SEP at T = 125°C

No SEL events were observed per specification (10μA) , indicating that the SN54SC1G08-SEP is SEL-immune at LETEFF = 47 MeV-cm2 / mg and T = 125°C. Using the MFTF method shown in Single-Event Effects (SEE) Confidence Internal Calculations , the upper-bound cross-section (using a 95% confidence level) is calculated as:

Equation 1. σSEL≤3.69×10-8cm2/device for LETEFF=47 MeV∙cm2/mg and T=125℃