SLVK183 February   2025 TPS7H6005-SP , TPS7H6015-SP , TPS7H6025-SP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. Single-Event Effects (SEE)
  6. Device and Test Board Information
  7. Irradiation Facility and Setup
  8. Depth, Range, and LETEFF Calculation
  9. Test Setup and Procedures
  10. Destructive Single-Event Effects (DSEE)
    1. 7.1 Single-Event Latch-up (SEL) Results
    2. 7.2 Single-Event Burnout (SEB) and Single-Event Gate Rupture (SEGR) Results
  11. Single-Event Transients (SET)
  12. Event Rate Calculations
  13. 10Summary
  14.   A References

Summary

The purpose of this study was to characterize the effect of heavy-ion irradiation on the single-event effect (SEE) performance of the TPS7H60x5-SP half-bridge eGaN gate driver. Heavy-ions with LETEFF = 48 to 75MeV × cm2 / mg were used for the SEE characterization campaign. Flux of approximately 105 ions / cm2 × s and fluences of approximately 107 ions / cm2 per run were used for the characterization. The SEE results demonstrated that the TPS7H60x5-SP is free of destructive SEL and SEB LETEFF = 75MeV × cm2 / mg and across the full electrical specifications. Transients at LETEFF = 48 to 75MeV × cm2 / mg on VOUT are presented and discussed. CREME96-based worst week event-rate calculations for LEO(ISS) and GEO orbits for the DSEE and SET are presented for reference.