SLVK168 February 2024 TPS7H3014-SP
PRODUCTION DATA
This report discusses the total ionizing dose (TID) parametric results for TPS7H3014-SP, Texas Instruments, 3V to 14V, four-channel radiation-hardness-assured power-supply sequencer. The study was done to determine the TID effects under high dose rate (HDR) up to 100krad(Si). The results show that all samples passed within the specified limits up to 100krad(Si).