SLVK168 February 2024 TPS7H3014-SP
PRODUCTION DATA
Parameter | Test Conditions | Sub-Group | MIN | TYP | MAX | UNIT | Test Number |
---|---|---|---|---|---|---|---|
Start-up delay time | VREFCAP ≥ 1.1V | 1, 2, 3 | 2.8 | ms | 6.147 | ||
ENx propagation delay | DLY_TMR = Open, VOVERDRIVE = 10mV, VPULL_UPx = 1.6V, from 50% of IN to 50% OUT | 1, 2, 3 | 3.4 | 6.5 | µs | 5.0, 5.1, 5.2, 5.3, 5.6, 5.7, 5.8, 5.9, 5.12, 5.13, 5.14, 5.15, 5.18, 5.19, 5.2, 5.21, 5.24, 5.25 5.26, 5.27, 5.3, 5.31, 5.32, 5.33, 5.36, 5.37, 5.38, 5.39, 5.42, 5.43, 5.44, 5.45 | |
SEQ_DONE propagation delay | DLY_TMR = Open, VOVERDRIVE = 10mV | 1, 2, 3 | 3.4 | 6.5 | 5.4, 5.1, 5.16, 5.22, 5.28, 5.34, 5.4, 5.46 | ||
PWRGD propagation delay | DLY_TMR = Open, VOVERDRIVE = 10mV | 1, 2, 3 | 3.4 | 6.5 | 5.5, 5.11, 5.17, 5.23, 5.29, 5.35, 5.41, 5.47 | ||
State machine fault propagation delay | Out of order fault | 1, 2, 3 | 3.4 | 4.3 | 27.1, 27.2, 27.3, 27.4, 27.5, 27.6, 27.7, 27.8 | ||
VUP rising minimum time for valid UP | 4, 5, 6 | 0.27 | 0.7 | µs | 25.1, 25.2 | ||
VDOWN rising minimum time for valid DOWN | 4, 5, 6 | 0.42 | 0.9 | 25.3, 25.4 | |||
Rising threshold on VSENSEx hold time | 4, 5, 6 | 0.84 | 1.6 | µs | 26.1, 26.2, 26.3, 26.4, 26.5, 26.6, 26.7, 26.8 | ||
Falling threshold on VSENSEx hold time | 4, 5, 6 | 0.35 | 1 | µs | 26.9, 26.10, 26.11, 26.12 26.13, 26.14, 26.15, 26.16 |