SLVK168 February 2024 TPS7H3014-SP
PRODUCTION DATA
Parameter | Test Conditions | Sub-Group | MIN | TYP | MAX | UNIT | Test Number | |
---|---|---|---|---|---|---|---|---|
SUPPLY VOLTAGES AND CURRENTS | ||||||||
VIN quiescent current | In waiting to sequence up and down states with all outputs floating. | 1, 2, 3 | 2.5 | 4 | mA | 6.0 and 6.1 | ||
VIN rising undervoltage lockout | 1, 2, 3 | 2.72 | 2.79 | 2.84 | V | 6.124 | ||
VIN falling undervoltage lockout | 1, 2, 3 | 2.59 | 2.64 | 2.69 | 6.125 | |||
Internal linear regulator output voltage | 5V ≤ VIN ≤ 14V | 1, 2, 3 | 3.19 | 3.29 | 3.38 | V | 6.3 | |
VIN < 3.24V | 1, 2, 3 | 97% | 99% | × VIN | 6.2 | |||
Internal bandgap voltage | 1, 2, 3 | 1.188 | 1.2 | 1.212 | V | 6.4 and 6.5 | ||
Power on reset voltage | 1.6V ≤ VPULL_UPx ≤ 7V, VOL ≤ 320mV with IENx = –2mA | 1, 2, 3 | 1.41 | 2 | 6.126, 6.127, 6.128, 6.129, 6.130, 6.131, 6.132, 6.133, 6.134, 6.135, 6.136, 6.137 | |||
Power on reset voltage | VIN = 0V, VOL ≤ 320mV with IENx = –100µA | 1, 2, 3 | 0.89 | 1.4 | 6.138, 6.139, 6.14, 6.141, 6.142, 6.143 | |||
SENSE1 TO SENSE4, UP AND DOWN COMPARATOR INPUTS | ||||||||
Threshold voltage at SENSEx | 1, 2, 3 | 593 | 599 | 605 | mV | 13.3, 13.4, 13.5, 13.6, 13.7, 13.8, 13.9, 13.1, 13.14, 13.15, 13.16,13.17, 13.18, 13.19, 13.2,13.21, 13.25, 13.26, 13.27,13.28, 13.29, 13.3,13.31, 13.32, 13.36, 13.37, 13.38,13.39, 13.4, 13.41, 13.42, 13.43 | ||
SENSEx hysteresis current | VSENSEx = 700mV | 1, 2, 3 | 23.28 | 24 | 24.72 | µA | 6.2, 6.21, 6.22, 6.23, 6.24, 6.25, 6.26, 6.27 | |
Input leakage current at SENSEx | VSENSEx = 500mV | 1, 2, 3 | 2 | 100 | nA | 6.9, 6.10, 6.11, 6.12 | ||
Rising threshold voltage at UP | VUP rising to 1V | 1, 2, 3 | 580 | 598 | 615 | mV | 13.1, 13.12, 13.23, 13.34 | |
Falling threshold voltage at DOWN | VDOWN falling from 1V | 1, 2, 3 | 483 | 498 | 512 | mV | 13.2, 13.13, 13.24, 13.35 | |
UP and DOWN hysteresis voltage | 1, 2, 3 | 100 | mV | 13.11, 13.22, 13.33, 13.44 | ||||
Input leakage current at UP and DOWN | VUP = VDOWN = 500mV | 1, 2, 3 | 2 | 100 | nA | 6.7, 6.8, 6.14, 6.15 | ||
Channel 2, 3, 4 turn off voltage | 1, 2, 3 | 87% | 89% | 91% | × VLDO | 6.144, 6.145, 6.146 | ||
EN1 TO EN4, SEQ_DONE AND PWRGD PUSH PULL OUTPUTS | ||||||||
Low-level ENx output voltage | 1.6V ≤ VPULL_UP1 ≤ 7V | ILOAD = –2mA | 1, 2, 3 | 10% | x VPULL_UP1 | 6.52, 6.53, 6.54, 6.55, 6.58, 6.59, 6.6, 6.61, 6.64, 6.65, 6.66, 6.67, 6.7, 6.71, 6.72, 6.73 | ||
ILOAD = –10mA | 1, 2, 3 | 25% | 6.1, 6.101, 6.102, 6.103, 6.106A, 6.107, 6.108, 6.109, 6.112, 6.113, 6.114, 6.115, 6.118, 6.119, 6.12, 6.121 | |||||
High-level ENx output voltage | 1.6V ≤ VPULL_UP1 ≤ 7V | ILOAD = 2mA | 1, 2, 3 | 90% | 6.28, 6.29, 6.3, 6.31, 6.34, 6.35, 6.36, 6.37, 6.4, 6.41, 6.42, 6.43, 6.46, 6.47, 6.48, 6.49 | |||
ILOAD = 10mA | 1, 2, 3 | 70% | 6.76, 6.77, 6.78, 6.79, 6.82, 6.83, 6.84, 6.85, 6.88, 6.89, 6.9, 6.91, 6.94, 6.95, 6.96, 6.97 | |||||
Low-level SEQ_DONE output voltage | 1.6V ≤ VPULL_UP2 ≤ 7V | ILOAD = –2mA | 1, 2, 3 | 10% | x VPULL_UP2 | 6.56, 6.62, 6.68, 6.74 | ||
ILOAD = –10mA | 1, 2, 3 | 25% | 6.104, 6.11, 6.116, 6.122 | |||||
High-level SEQ_DONE output voltage | 1.6V ≤ VPULL_UP2 ≤ 7V | ILOAD = 2mA | 1, 2, 3 | 90% | 6.32, 6.38, 6.44, 6.5 | |||
ILOAD = 10mA | 1, 2, 3 | 70% | 6.8, 6.86, 6.92, 6.98 | |||||
Low-level PWRGD output voltage | 1.6V ≤ VPULL_UP2 ≤ 7V | ILOAD = –2mA | 1, 2, 3 | 10% | 6.57, 6.63, 6.69, 6.75 | |||
ILOAD = –10mA | 1, 2, 3 | 25% | 6.105, 6.111, 6.117, 6.123 | |||||
High-level PWRGD output voltage | 1.6V ≤ VPULL_UP2 ≤ 7V | ILOAD = 2mA | 1, 2, 3 | 90% | 6.33, 6.39, 6.45, 6.51 | |||
ILOAD = 10mA | 1, 2, 3 | 70% | 6.81, 6.87, 6.93, 6.99 | |||||
PULL_UPx leakage current | VPULL_UPx = 7V | 1, 2, 3 | 48 | 121 | µA | 6.148, 6.149, 6.150, 6.151 | ||
Enable rising output voltage slew rate | 10% to 90% of VPULL_UP1, RLOAD = 50kΩ, CLOAD = 100pF | 1.6V ≤ VPULL_UP1 ≤ 7V | 9, 10, 11 | 17 | 125 | V/µs | 19.0, 19.1, 19.2, 19.3, 19.12, 19.13, 19.14, 19.15, 19.24, 19.25, 19.26, 19.27, 19.36, 19.37, 19.38, 19.39 | |
SEQ_DONE rising output voltage slew rate | 10% to 90% of VPULL_UP2, RLOAD = 50kΩ, CLOAD = 100pF | 1.6V ≤ VPULL_UP2 ≤ 7V | 9, 10, 11 | 17 | 125 | 19.5, 19.17, 19.29, 19.41 | ||
PWRGD rising output voltage slew rate | 9, 10, 11 | 17 | 125 | 19.4, 19.16, 19.28, 19.4 | ||||
Enable falling output voltage slew rate | 90% to 10% of VPULL_UP1, RLOAD = 50kΩ, CLOAD = 100pF | 1.6V ≤ VPULL_UP1 ≤ 7V | 9, 10, 11 | 44 | 126 | 19.6, 19.7, 19.8, 19.9, 19.18, 19.19, 19.2, 19.21, 19.3, 19.31, 19.32, 19.33, 19.42, 19.43, 19.44, 19.45 | ||
SEQ_DONE falling output voltage slew rate | 1.6V ≤ VPULL_UP2 ≤ 7V | 9, 10, 11 | 44 | 126 | 19.11, 19.23, 19.35, 19.47 | |||
PWRGD falling output voltage slew rate | 9, 10, 11 | 44 | 126 | 19.1, 19.22, 19.34, 19.46 | ||||
EN PMOS source output resistance | ILOAD = 2mA | 1.6V ≤ VPULL_UP1 ≤ 3.3V | 1, 2, 3 | 18 | 40 | Ω | 18.0, 18.1, 18.2, 18.3, 18.6, 18.7, 18.8, 18.9 | |
3.3V ≤ VPULL_UP1 ≤ 7V | 1, 2, 3 | 7 | 20 | 18.12, 18.13, 18.14, 18.15, 18.18, 18.19, 18.20, 18.21 | ||||
SEQ_DONE PMOS source output resistance | ILOAD = 2mA | 1.6V ≤ VPULL_UP2 ≤ 3.3V | 1, 2, 3 | 18 | 40 | 18.5, 18.11 | ||
3.3V ≤ VPULL_UP2 ≤ 7V | 1, 2, 3 | 7 | 20 | 18.17, 18.23 | ||||
PWRGD PMOS source output resistance | ILOAD = 2mA | 1.6V ≤ VPULL_UP2 ≤ 3.3V | 1, 2, 3 | 18 | 40 | 18.4, 18.1 | ||
3.3V ≤ VPULL_UP2 ≤ 7V | 1, 2, 3 | 7 | 20 | 18.16, 18.22 | ||||
EN NMOS sink output resistance | ILOAD = –2mA, 1.6V ≤ VPULL_UP1 ≤ 7V | 1, 2, 3 | 7 | 28 | 18.24, 18.25, 18.26,18.27, 18.3, 18.31, 18.32,18.33, 18.36, 18.37, 18.38,18.39, 18.42, 18.43, 18.44, 18.45 | |||
SEQ_DONE NMOS sink output resistance | ILOAD = –2mA, 1.6V ≤ VPULL_UP1 ≤ 7V | 1, 2, 3 | 7 | 28 | 18.29, 18.35, 18.41, 18.47 | |||
PWRGD NMOS sink output resistance | ILOAD = –2mA, 1.6V ≤ VPULL_UP1 ≤ 7V | 1, 2, 3 | 7 | 28 | 18.28, 18.34, 18.40, 18.46 | |||
FAULT OUTPUT | ||||||||
FAULT pull down resistance | IFAULT = 100µA | 1, 2, 3 | 131 | 512 | Ω | 18.48, 18.49 | ||
FAULT leakage current | VFAULT = 7V | 1, 2, 3 | 23 | 600 | nA | 6.6, 6.13 | ||
DELAY AND TIME TO REGULATION TIMERS | ||||||||
Delay time | RDLY_TMR = 10.5kΩ | 1, 2, 3 | 0.205 | 0.268 | 0.342 | ms | 5.48, 5.49, 5.5, 5.51, 5.52, 5.53, 5.54, 5.55, 5.56, 5.57, 5.58, 5.79, 5.8, 5.81, 5.82, 5.83, 5.84, 5.85, 5.86, 5.87, 5.88, 5.89, 5.11, 5.111, 5.112, 5.113, 5.114, 5.115, 5.116, 5.117, 5.118, 5.119, 5.120, 5.141, 5.142, 5.143, 5.144, 5.145, 5.146, 5.147, 5.148, 5.149, 5.15, 5.151 | |
RDLY_TMR = 619kΩ | 1, 2, 3 | 10.77 | 12.5 | 14.14 | 5.59, 5.6, 5.61, 5.62, 5.63, 5.64, 5.65, 5.66, 5.67, 5.68, 5.9, 5.91, 5.92, 5.93, 5.94, 5.95, 5.96, 5.97, 5.98, 5.99, 5.121, 5.122, 5.123, 5.124, 5.125, 5.126, 5.127, 5.128, 5.129, 5.130, 5.152, 5.153, 5.154, 5.155, 5.156, 5.157, 5.158, 5.159, 5.16, 5.161 | |||
RDLY_TMR = 1.18MΩ | 1, 2, 3 | 20 | 23.37 | 27.2 | 5.69, 5.7, 5.71, 5.72, 5.73, 5.74, 5.75, 5.76, 5.77, 5.78, 5.1, 5.101, 5.102, 5.103, 5.104, 5.105, 5.106, 5.107, 5.108, 5.109, 5.131, 5.132, 5.133, 5.134, 5.135, 5.136, 5.137, 5.138, 5.139, 5.140, 5.162, 5.163, 5.164, 5.165, 5.166, 5.167, 5.168, 5.169, 5.170, 5.171 | |||
Time to regulation | RREG_TMR = 10.5kΩ | 1, 2, 3 | 0.197 | 0.264 | 0.34 | 4.0, 4.1, 4.2, 4.3, 4.12,4.13, 4.14, 4.15, 4.24, 4.25, 4.26, 4.27, 4.36, 4.37, 4.38, 4.39 | ||
RREG_TMR = 619kΩ | 1, 2, 3 | 10.8 | 12.4 | 14.1 | 4.4, 4.5, 4.6, 4.7, 4.16,4.17, 4.18, 4.19, 4.28, 4.29, 4.30, 4.31, 4.40, 4.41, 4.42, 4.43 | |||
RREG_TMR = 1.18MΩ | 1, 2, 3 | 20.3 | 23.63 | 27.2 | 4.8, 4.9, 4.10, 4.11, 4.20, 4.21, 4.22, 4.23, 4.32, 4.33, 4.34, 4.35, 4.44, 4.45, 4.46, 4.47 |