SLVK168 February 2024 TPS7H3014-SP
PRODUCTION DATA
The parametric data for the TPS7H3014-SP passes up to 100krad(Si) HDR TID irradiation. The drifts of the electrical parameters through HDR were within the data sheet limits.
Overall, the TPS7H3014-SP showed a strong degree of hardness to HDR TID irradiation up to 100krad(Si) for both biased and unbiased exposure conditions. The measurements taken post-irradiation for each sample set showed a marginal shift for most parameters at each dose level for both biased and unbiased. The parameters that did show a greater degree of change between pre- and post-irradiation were still within the electrical performance characteristics specified in the data sheet electrical parameters. See TPS7H3014-SP Radiation-Hardeness-Assured, 14-V, 4-Channel Sequencer data sheet for the data sheet electrical parameters and associated tests.
See Section A for HDR report up to 100krad(Si).