SLUUDH9 April   2026 MCF8329HS-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Spinning the motor
    1. 2.1 Connecting to the GUI
    2. 2.2 SmartTune
      1. 2.2.1 SmartTune Execution
    3. 2.3 Manual Tuning
      1. 2.3.1 Loading Recommended Default Values
      2. 2.3.2 Setting Base Current
      3. 2.3.3 Setting Current Limits
      4. 2.3.4 Setting Voltage Limits
      5. 2.3.5 Maximum Electrical Speed (Hz)
      6. 2.3.6 Input the Motor's Phase Resistance, Inductance and BEMF Constant
      7. 2.3.7 Speed loop Manual Tuning
    4. 2.4 Testing for Successful Startup Into Closed Loop
  6. 3Basic Controls
    1. 3.1 Speed Input Mode
    2. 3.2 Preventing Back Spin of Rotor During Startup
    3. 3.3 Faster Startup Timing
    4. 3.4 Improving Current and Speed Regulation
    5. 3.5 Limiting and Regulating Supply Power
    6. 3.6 MTPA Tuning
    7. 3.7 Motor Studio Optimization Wizards
  7. 4Fault Handling
    1. 4.1 Abnormal BEMF Fault [ABN_BEMF]
    2. 4.2 Lock Current Limit [LOCK_LIMIT]
    3. 4.3 Hardware Lock Current Limit [HW_LOCK_LIMIT]
    4. 4.4 No Motor Fault [NO_MTR]
    5. 4.5 Abnormal Speed [ABN_SPEED]
  8. 5Hardware Design and Setup
    1. 5.1 Board Design
      1. 5.1.1 External MOSFET Selection
      2. 5.1.2 Gate Resistor Selection
      3. 5.1.3 Bootstrap and GVDD Capacitor Selection
      4. 5.1.4 Current Shunt Resistor Selection
      5. 5.1.5 VREG MOSFET Selection
      6. 5.1.6 Additional External Power Stage Components

Abstract

This tuning guide provides step-by-step guidance to setup the MCF8329HS, connect the MCF8329HSEVM to MotorStudio, and tune a 3-phase brushless DC motor using the MCF8329HS motor driver.