SLUUDH9 April   2026 MCF8329HS-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Spinning the motor
    1. 2.1 Connecting to the GUI
    2. 2.2 SmartTune
      1. 2.2.1 SmartTune Execution
    3. 2.3 Manual Tuning
      1. 2.3.1 Loading Recommended Default Values
      2. 2.3.2 Setting Base Current
      3. 2.3.3 Setting Current Limits
      4. 2.3.4 Setting Voltage Limits
      5. 2.3.5 Maximum Electrical Speed (Hz)
      6. 2.3.6 Input the Motor's Phase Resistance, Inductance and BEMF Constant
      7. 2.3.7 Speed loop Manual Tuning
    4. 2.4 Testing for Successful Startup Into Closed Loop
  6. 3Basic Controls
    1. 3.1 Speed Input Mode
    2. 3.2 Preventing Back Spin of Rotor During Startup
    3. 3.3 Faster Startup Timing
    4. 3.4 Improving Current and Speed Regulation
    5. 3.5 Limiting and Regulating Supply Power
    6. 3.6 MTPA Tuning
    7. 3.7 Motor Studio Optimization Wizards
  7. 4Fault Handling
    1. 4.1 Abnormal BEMF Fault [ABN_BEMF]
    2. 4.2 Lock Current Limit [LOCK_LIMIT]
    3. 4.3 Hardware Lock Current Limit [HW_LOCK_LIMIT]
    4. 4.4 No Motor Fault [NO_MTR]
    5. 4.5 Abnormal Speed [ABN_SPEED]
  8. 5Hardware Design and Setup
    1. 5.1 Board Design
      1. 5.1.1 External MOSFET Selection
      2. 5.1.2 Gate Resistor Selection
      3. 5.1.3 Bootstrap and GVDD Capacitor Selection
      4. 5.1.4 Current Shunt Resistor Selection
      5. 5.1.5 VREG MOSFET Selection
      6. 5.1.6 Additional External Power Stage Components

Abnormal Speed [ABN_SPEED]

This fault gets triggered when motor speed exceeds abnormal speed threshold [LOCK_ABN_SPEED]. When this fault gets triggered, use the following recommendations:

  1. Increase align time [ALIGN_TIME], decrease slow first cycle frequency [SLOW_FIRST_CYC_FREQ], or increase the IPD current threshold [IPD_CURR_THR] and IPD repeat times [IPD_REPEAT] depending on the start-up mode selected.
  2. Decrease open loop acceleration A1 [OL_ACC_A1] and open loop acceleration A2 [OL_ACC_A2].
  3. Decrease closed loop acceleration [CL_ACC].
 ABN_SPEED Figure 4-6 ABN_SPEED