SLUUDH9 April   2026 MCF8329HS-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Spinning the motor
    1. 2.1 Connecting to the GUI
    2. 2.2 SmartTune
      1. 2.2.1 SmartTune Execution
    3. 2.3 Manual Tuning
      1. 2.3.1 Loading Recommended Default Values
      2. 2.3.2 Setting Base Current
      3. 2.3.3 Setting Current Limits
      4. 2.3.4 Setting Voltage Limits
      5. 2.3.5 Maximum Electrical Speed (Hz)
      6. 2.3.6 Input the Motor's Phase Resistance, Inductance and BEMF Constant
      7. 2.3.7 Speed loop Manual Tuning
    4. 2.4 Testing for Successful Startup Into Closed Loop
  6. 3Basic Controls
    1. 3.1 Speed Input Mode
    2. 3.2 Preventing Back Spin of Rotor During Startup
    3. 3.3 Faster Startup Timing
    4. 3.4 Improving Current and Speed Regulation
    5. 3.5 Limiting and Regulating Supply Power
    6. 3.6 MTPA Tuning
    7. 3.7 Motor Studio Optimization Wizards
  7. 4Fault Handling
    1. 4.1 Abnormal BEMF Fault [ABN_BEMF]
    2. 4.2 Lock Current Limit [LOCK_LIMIT]
    3. 4.3 Hardware Lock Current Limit [HW_LOCK_LIMIT]
    4. 4.4 No Motor Fault [NO_MTR]
    5. 4.5 Abnormal Speed [ABN_SPEED]
  8. 5Hardware Design and Setup
    1. 5.1 Board Design
      1. 5.1.1 External MOSFET Selection
      2. 5.1.2 Gate Resistor Selection
      3. 5.1.3 Bootstrap and GVDD Capacitor Selection
      4. 5.1.4 Current Shunt Resistor Selection
      5. 5.1.5 VREG MOSFET Selection
      6. 5.1.6 Additional External Power Stage Components

Lock Current Limit [LOCK_LIMIT]

This fault gets triggered when the phase current exceeds the LOCK_ILIMIT threshold. If this fault is triggered, check the motor data sheet for stall torque and load the motor below the stall torque specified in the data sheet. If the load torque is still within the stall torque, go to the Control Fault Settings tab in the Advanced Tuning page and increase the value of LOCK_ILIMIT.

 LOCK_ILIMIT Figure 4-3 LOCK_ILIMIT