SLUUDH9 April 2026 MCF8329HS-Q1
SmartTune is an intelligent auto-configuration tool integrated into TI's MotorStudio GUI. SmartTune simplifies and automates the tuning process for BLDC motors utilizing TI's 3-phase sensorless FOC (Field-Oriented Control) motor drivers. Users can configure and operate a motor within couple of minutes with only four required inputs - Rated Voltage, Rated Current, Rated Speed and Shunt Resistance value.