SLUUDH9 April 2026 MCF8329HS-Q1
Option 1: Initial Position Detection (IPD):
Device triggers IPD timeout fault [IPD_T1_FAULT] for motors with very high inductance, or if the motor is not connected. If this fault gets triggered, it is recommended to check if motor is connected to the device.
Device triggers IPD Frequency fault [IPD_FREQ_FAULT] if the IPD clock frequency is set too high. If this fault gets triggered, it is recommended to decrease the IPD Clock value [IPD_CLK_FREQ].
Option 2: Slow First Cycle:
Figure 3-3 Optimal Startup Page