SLUUD50E October 2024 – June 2026 BQ27Z746 , BQ27Z758
The device can be enabled to generate an interrupt to the host processor on the INT pin under various voltage, temperature, and RSOC conditions. The GPO Pin Config[HOSTINT_EN] bit is used to enable or disable the interrupt function, and its polarity can be set to active high (Host Intr Config[ACTIVEHI_EN] = 1) or active low (Host Intr Config[ACTIVEHI_EN] = 0). The Host Intr Config[INT_TYPE] bit is used to select if interrupt is a pulse on the INT pin with an approximate width of 1 ms (Host Intr Config[INT_TYPE] = 1) or level-based interrupt (Host Intr Config[INT_TYPE] = 0). The Host Intr Config[PUSHPULL_EN] bit is to select if INT output is open-drain (Host Intr Config[PUSHPULL_EN] = 0) or push-pull (Host Intr Config[PUSHPULL_EN] = 1).