SLUUD50E October 2024 – June 2026 BQ27Z746 , BQ27Z758
In addition to the ManufacturerAccess() 0x0028 Lifetime Data Reset, Lifetime Data Collection can also be reset when [SEALED_RESET] is set using a two-word MAC sequence available in SEALED and UNSEALED modes. The two-word key is programmable using ManufacturerAccess() 0x0035 Security Keys. Both keys must be sent within 4 seconds of each other for LIfetimes data to reset.