SLUUD50E October 2024 – June 2026 BQ27Z746 , BQ27Z758
This read-word function returns the remaining time to fully discharge the battery based on AtRate().
| I2C Cmd | Name | Access | Proto- col | Type | Min | Max | Unit | Note | ||
|---|---|---|---|---|---|---|---|---|---|---|
| SE | US | FA | ||||||||
| 0x04/05 | AtRateTimeToEmpty() | R | Word | U2 | 0 | 65535 | min | 65535 indicates not being charged | ||