SLUUD50E October 2024 – June 2026 BQ27Z746 , BQ27Z758
The Ra table is part of the impedance profile that updates during discharge when gauging is enabled. Program the initial Cell0 R_a0...14 values by selecting the correct chemistry data during data flash configuration. A chemistry database is constantly updating, and can be downloaded from the Gas Gauge Chemistry Updater product web page (http://www.ti.com/tool/gasgaugechem-sw). The initial xCell0 R_a0...14 values are a copy of the non-x data set. Two sets of Ra tables are used alternatively when gauging is enabled to prevent wearing out the data flash.
The Cell0 R_a flag and the xCell0 R_a flag indicate the validity of the cell impedance table for the cell.