SLUUD50E October 2024 – June 2026 BQ27Z746 , BQ27Z758
All calibration steps that require accessing data on MACData() must begin read operations starting at AltManufacturerAccess() to ensure the data portion of the block is properly refreshed per the intended AltManufacturerAccess() subcommand (in this case 0xF081). The first two bytes returned are the AltManufacturerAccess() subcommand followed by the counter, status, and raw ADC values, as shown in Table 14-1.