SLUUD50D October 2024 – May 2026 BQ27Z746 , BQ27Z758
If [SOC_CHARGE] in Charging Configuration is set, then the voltage-based threshold control, as described in Section 12.3, is replaced with RelativeStateOfCharge() control.
With this method, the following changes in the control transitions occur:
| Class | Subclass | Name | Type | Min Value | Max Value | Default Value | Unit |
|---|---|---|---|---|---|---|---|
| Advanced Charge Algorithm | SOC Range | Charging SOC Mid | U1 | 0 | 100 | 50 | % |
| Advanced Charge Algorithm | SOC Range | Charging SOC High | U1 | 0 | 100 | 75 | % |
| Advanced Charge Algorithm | SOC Range | Charging SOC Hysteresis | U1 | 0 | 100 | 1 | % |