SLUUD50D October 2024 – May 2026 BQ27Z746 , BQ27Z758
This PF_EN command enables/disables Permanent Failure to help streamline production testing. The initial setting is loaded from Mfg Status Init[PF_EN]. If the ManufacturingStatus()[PF_EN] = 0, sending this command enables Permanent Failure protections and the ManufacturingStatus()[PF_EN] = 1 and vice versa.
In UNSEALED mode, ManufacturingStatus()[PF_EN] status is copied to MFG Status Init[PF_EN] when the command is received by the gauge. The BQ27Z746-R1 and BQ27Z758 device remains on its PF enable/disable setting prior to a reset.