SLUUD50D October 2024 – May 2026 BQ27Z746 , BQ27Z758
This command returns one byte that is the profile number of the factory programmed protector configuration. This profile number is only relevant if more than one protector configuration is programmed at the factory. A profile number is assigned to each set of protector threshold targets that is programmed in the factory for identification purposes.
This command is only available in UNSEALED or FULL ACCESS modes.