SLUUD50D October 2024 – May 2026 BQ27Z746 , BQ27Z758
This reads or writes the voltage level at which the state-of-charge goes to 0. See Term Voltage in Section 8.5.
| I2C Cmd | Name | Access | Proto- col | Type | Min | Max | Unit | Note | ||
|---|---|---|---|---|---|---|---|---|---|---|
| SE | US | FA | ||||||||
| 0x34/35 | TerminateVoltage() | RW | RW | RW | Word | I2 | 0 | 32767 | mV | |