SLUUD50D October 2024 – May 2026 BQ27Z746 , BQ27Z758
To reduce power consumption further without entering SHUTDOWN, the device can be sent into SHIP mode. After receiving ShipmodeEnable(), OperationStatusB()[SHIPM] = 1 and an internal counter starts. When the counter reaches Shipmode Command Delay seconds, the device enters SHIP mode if |Current()| ≤ Sleep Current.
If the device is SEALED, this feature requires the command to be sent twice in a row within 4 seconds (for safety purposes). If the device is in UNSEALED or FULL ACCESS mode, sending the command the second time cancels the delay and the device enters SHIP mode immediately.