SLUUCM7 October 2022
| DESCRIPTION | DES | PART NUMBER | QTY | MANUFACTURER |
|---|---|---|---|---|
| Printed Circuit Board | !PCB1 | BSR226 | 1 | Any |
| CAP, CERM, 0.1 µF, 50 V,+/- 10%, X7R, 0603 | C1, C5, C9 | C0603C104K5RACAUTO | 3 | Kemet |
| CAP, CERM, 22 uF, 35 V, +/- 20%, X5R, 1206 | C2, C3 | C3216X5R1V226M160AC | 2 | TDK |
| CAP, CERM, 10 µF, 50 V,+/- 10%, X7R, 1206 | C7, C8 | CGA5L1X7R1H106K160AC | 2 | TDK |
| CAP, CERM, 0.01 uF, 50 V, +/- 5%, X7R, 0603 | C11 | C0603C103J5RACTU | 1 | Kemet |
| Diode, Zener, 5.1 V, 200 mW, SOD-323 | D1 | MMSZ5231BS-7-F | 1 | Diodes Inc. |
| Terminal Block, 5.08 mm, 2x1, Brass, TH | J1, J2 | ED120/2DS | 2 | On-Shore Technology |
| Header, 100mil, 2x1, Gold, TH | JP1 | PBC02SAAN | 3 | Sullins Connector Solutions |
| Header, 100mil, 3x1, Tin, TH | JP2 | PEC03SAAN | 1 | Sullins Connector Solutions |
| Inductor, Shielded, Hyperflux, 6.8 µH, 6.5 A, 0.01936 ohm, SMD | L1 | 74439346068 | 1 | Wurth Elektronik |
| Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | LBL1 | THT-14-423-10 | 1 | Brady |
| RES, 0, 5%, 0.1 W, 0603 | R1, R3 | RC0603JR-070RL | 3 | Yageo |
| RES, 49.9, 1%, 0.1 W, 0603 | R2 | RC0603FR-0749R9L | 1 | Yageo |
| RES, 53.6 k, 1%, 0.1 W, 0603 | R4 | RC0603FR-0753K6L | 1 | Yageo |
| RES, 10.2 k, 1%, 0.1 W, 0603 | R5 | RC0603FR-0710K2L | 1 | Yageo |
| RES, 49.9 k, 1%, 0.1 W, 0603 | R6, R7 | RC0603FR-0749K9L | 2 | Yageo |
| Shunt, 100mil, Gold plated, Black | SH-JP1, SH-JP2, SH-JP3 | SNT-100-BK-G | 5 | Samtec |
| Test Point, Multipurpose, Red, TH | TP1, TP3 | 5010 | 2 | Keystone |
| Terminal, Turret, TH, Double | TP2, TP4, TP5, TP6 | 1502-2 | 4 | Keystone |
| Test Point, Multipurpose, Black, TH | TP7, TP9,TP12 TP13, TP14, TP15, TP16 | 5011 | 7 | Keystone |
| Test Point, Multipurpose, Yellow, TH | TP8, TP10, TP11 | 5014 | 5 | Keystone |
| 3.8-V to 28-V Input, 3-A, 500 kHz, Buck Converter in SOT583 Package | U1 | TPS563300DRLR | 1 | Texas Instruments |
| CAP, CERM, 22 uF, 35 V, +/- 20%, X5R, 1206 | C4 | C3216X5R1V226M160AC | 0 | TDK |
| CAP, CERM, 10 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 1206 | C6 | CGA5L1X7R1H106K160AC | 0 | TDK |
| CAP, CERM, 10 pF, 50 V, +/- 5%, C0G/NP0, 0603 | C10 | C0603C100J5GACTU | 0 | Kemet |