SLUUCK2A October 2022 – November 2022
The BMS050 evaluation module (EVM) is a complete charger module for evaluating the BQ25620 and BQ25622 devices. The BQ25620 and BQ25622 are I2C-controlled single-cell chargers with NVDC Power Path Management, Integrated ADC, and OTG Output.
For detailed features and operation, see Table 1-1 table for a list of devices and their data sheets.