SLUUCJ0 November 2023 BQ76907
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| DEVNUM_15 | DEVNUM_14 | DEVNUM_13 | DEVNUM_12 | DEVNUM_11 | DEVNUM_10 | DEVNUM_9 | DEVNUM_8 |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DEVNUM_7 | DEVNUM_6 | DEVNUM_5 | DEVNUM_4 | DEVNUM_3 | DEVNUM_2 | DEVNUM_1 | DEVNUM_0 |
Description: The DEVICE_NUMBER subcommand reports the device number that identifies the product. The data is returned in little-endian format
| Bit | Field | Description |
|---|---|---|
| 15–0 | DEVNUM_15–DEVNUM_0 | Reports the device number that identifies the product. The data is returned in little-endian format. |