SLUUCJ0 November 2023 BQ76907
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD0_2 | RSVD0_1 | RSVD0_0 | TS_ON | REG_EN | REGOUTV_2 | REGOUTV_1 | REGOUTV_0 |
Description: REGOUT Control: Changes voltage regulator settings.
| Bit | Field | Description |
|---|---|---|
| 4 | TS_ON | Control for TS pullup to stay biased continuously. 0 = TS pullup resistor is not continuously connected. 1 = TS pullup resistor is continuously connected. |
| 3 | REG_EN | REGOUT LDO enable. 0 = REGOUT LDO is disabled 1 = REGOUT LDO is enabled |
| 2–0 | REGOUTV_2–REGOUTV_0 | REGOUT LDO voltage control. 0 = REGOUT LDO is set to 1.8V 1 = REGOUT LDO is set to 1.8V 2 = REGOUT LDO is set to 1.8V 3 = REGOUT LDO is set to 1.8V 4 = REGOUT LDO is set to 2.5 V 5 = REGOUT LDO is set to 3.0 V 6 = REGOUT LDO is set to 3.3 V 7 = REGOUT LDO is set to 5 V |