SLUUCJ0A November 2023 – October 2026 BQ76907
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | Current | Overcurrent in Charge Protection Threshold | U1 | 2 | 62 | 2 | 2mV |
Description: This parameter sets the Overcurrent in Charge Protection threshold in units of 2mV.
Minimum value = 2 (setting for 4mV)
Maximum value = 62 (setting for 124mV)