SLUUCJ0 November 2023 BQ76907
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CBCELLS_7 | CBCELLS_6 | CBCELLS_5 | CBCELLS_4 | CBCELLS_3 | CBCELLS_2 | CBCELLS_1 | CBCELLS_0 |
Description: Cell balancing active cells: When read, reports a bit mask of which cells are being actively balanced. When written, starts balancing on the specified cells. Write 0x00 to disable balancing
| Bit | Field | Description |
|---|---|---|
| 7–0 | CBCELLS_7–CBCELLS_0 | Cell balancing active cells: When read, reports a bit mask of which cells are being actively balanced. When written, starts balancing on the specified cells. Write 0x00 to turn balancing off.
Bit 7 corresponds to the seventh active cell Bit 6 corresponds to the sixth active cell Bit 5 corresponds to the fifth active cell Bit 4 corresponds to the fourth active cell Bit 3 corresponds to the third active cell Bit 2 corresponds to the second active cell Bit 1 corresponds to the first active cell (connected between VC1 and VC0) Bit 0 is reserved, read/write 0 to this bit |