SLUUCJ0A November 2023 – October 2026 BQ76907
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Protection | Enabled Protections A | H1 | 0x00 | 0xFF | 0xA1 | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| COV | CUV | SCD | OCD1 | OCD2 | OCC | CURLATCH | REGOUT |
Description: This bit field enables or disables various protections. Protections that are enabled set the corresponding Safety Status flags when a fault is detected.
Settings:Protection:CHG FET Protections A, Settings:Protection:DSG FET Protections A, and Settings:Protection:Both FET Protections B must be appropriately configured to control the FET action taken when these faults are detected.
| Bit | Field | Default | Description |
|---|---|---|---|
| 7 | COV | 1 | Cell Overvoltage Protection 0 = Disabled 1 = Enabled |
| 6 | CUV | 0 | Cell Undervoltage Protection 0 = Disabled 1 = Enabled |
| 5 | SCD | 1 | Short circuit in discharge protection 0 = Disabled 1 = Enabled |
| 4 | OCD1 | 0 | Overcurrent in discharge protection 1 0 = Disabled 1 = Enabled |
| 3 | OCD2 | 0 | Overcurrent in discharge protection 2 0 = Disabled 1 = Enabled |
| 2 | OCC | 0 | Overcurrent in charge protection 0 = Disabled 1 = Enabled |
| 1 | CURLATCH | 0 | Current latch protection 0 = Disabled 1 = Enabled |
| 0 | REGOUT | 1 | REGOUT safety check 0 = Disabled 1 = Enabled |