SLUUCJ0 November 2023 BQ76907
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| COV | CUV | SCD | OCD1 | OCD2 | OCC | CURLATCH | REGOUT |
Description: Provides individual fault signals when enabled safety faults have triggered.
| Bit | Field | Description |
|---|---|---|
| 7 | COV | Cell Overvoltage Safety Fault 0 = Indicates protection fault has not triggered 1 = indicates protection fault has triggered |
| 6 | CUV | Cell Undervoltage Safety Fault 0 = Indicates protection fault has not triggered 1 = indicates protection fault has triggered |
| 5 | SCD | Short Circuit in Discharge Safety Fault 0 = Indicates protection fault has not triggered 1 = indicates protection fault has triggered |
| 4 | OCD1 | Overcurrent in Discharge 1 Safety Fault 0 = Indicates protection fault has not triggered 1 = indicates protection fault has triggered |
| 3 | OCD2 | Overcurrent in Discharge 2 Safety Fault 0 = Indicates protection fault has not triggered 1 = indicates protection fault has triggered |
| 2 | OCC | Overcurrent in Charge Safety Fault 0 = Indicates protection fault has not triggered 1 = indicates protection fault has triggered |
| 1 | CURLATCH | Current Protection Latch Safety Fault 0 = Indicates the number of attempted current protection recoveries has not yet exceeded the latch count. 1 = Indicates the number of attempted current protection recoveries has exceeded the latch count, and autorecovery based on time is disabled. |
| 0 | REGOUT | REGOUT Safety Fault 0 = Indicates protection fault has not triggered 1 = indicates protection fault has triggered |