SLUUC72A September 2020 – October 2021
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNITS |
|---|---|---|---|---|---|
| VIN voltage range | 5 | 12 | 14 | V | |
| IIN input current | VIN = 12 V, IO = 0 A | 35 | mA | ||
| VIN = 12 V, IO = 12 A | 1190 | ||||
| Output voltage | 1 | V | |||
| Output current range | 0 | 12 | A | ||
| Load regulation | VIN = 12 V, IO = 0 A to 12 A, | -0.2 | +0.2 | % | |
| Line regulation | VIN = 5 V to 14 V, IOUT = 0 A | -0.2 | +0.2 | % | |
| VIN = 5 V to 14 V, IOUT = 12 A | -0.2 | +0.2 | % | ||
| ΔVOUT, total overshoot/undershoot | VIN = 12 V, IO = 5-A to 10-A to 5-A load step @ 5A/μs | 62.1 | mV | ||
| Loop bandwidth | VIN = 12 V, IO = 10 A | 105 | kHz | ||
| Phase margin | 52 | ° | |||
| Output voltage ripple | VIN = 12 V, IO = 0 A | 11.6 | mV | ||
| VIN = 12 V, IO = 12 A | 14.4 | mV | |||
| Switching frequency | FCCM | 1200 | kHz |