SLUUC72A September   2020  – October 2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Before You Begin
  3. 2Description
    1. 2.1 Typical End-User Applications
    2. 2.2 EVM Features
    3. 2.3 TPS542A50EVM-059 PCB
  4. 3TPS542A50EVM-059 Bottom Circuit
    1. 3.1 Modifications
      1. 3.1.1 Output Voltage Setpoint
      2. 3.1.2 Enable and Undervoltage Lockout
      3. 3.1.3 Programming and External Clock Synchronization
      4. 3.1.4 Load Step with Function Generator
    2. 3.2 TPS542A50EVM-059 Bottom Circuit Schematic
    3. 3.3 Test Setup and Results
      1. 3.3.1  Input/Output Connections
      2. 3.3.2  Start Up Procedure
      3. 3.3.3  Electrical Performance Specifications and Results
      4. 3.3.4  Efficiency
      5. 3.3.5  Power Loss
      6. 3.3.6  Load Regulation
      7. 3.3.7  Transient Response
      8. 3.3.8  Loop Response
      9. 3.3.9  Output Voltage Ripple
      10. 3.3.10 Thermal Data
  5. 4TPS542A50EVM-059 Top Circuit (Small layout area design)
    1. 4.1 Modifications
      1. 4.1.1 Output Voltage Setpoint
      2. 4.1.2 Enable and Undervoltage Lockout
      3. 4.1.3 Programming and External Clock Synchronization
      4. 4.1.4 Load Step with Function Generator
    2. 4.2 TPS542A50EVM-059 Top Circuit (Small Layout Area) Schematic
    3. 4.3 Test Setup and Results
      1. 4.3.1  Input/Output Connections
      2. 4.3.2  Start Up Procedure
      3. 4.3.3  Electrical Performance Specifications and Results
      4. 4.3.4  Efficiency
      5. 4.3.5  Power Loss
      6. 4.3.6  Load Regulation
      7. 4.3.7  Line Regulation
      8. 4.3.8  Transient Response
      9. 4.3.9  Loop Response
      10. 4.3.10 Output Voltage Ripple
      11. 4.3.11 Start Up
  6. 5TPS542A50EVM-059 PCB Layout
  7. 6List of Materials
  8. 7Revision History

Load Step with Function Generator

The TPS542A50EVM-059 provides a convenient location to connect a function generator for applying load steps to the output. The postive and negative connections of the function generator are applied to FGEN+ (TP19) and FGEN- (TP20), respectively. It is recommended that a 50-Ω termination on the output of the function generator is configured.

The FGEN+ input drives the gate of a Texas Instruments CSD17527Q5A N-Channel NexFET Power MOSFET. Two 0.02-Ω resistors in parallel (R14, R15), connected from the source of the CSD17527Q5A to PGND, provide a 0.01-ohm resistance to measure the voltage across for determining output current, which is nominally equal to 10 mV/A. The voltage across these two resistors is measured from J5-1 and J5-2/3, for the positive and negative terminals, respectively. TI recommends driving the CSD17527Q5A gate with at least 5 V to minimize the RDS(on) of the CSD17527Q5A. The safe operating area of the CSD17527Q5A must be observed at all times when using this feature.