SLUUC72A September 2020 – October 2021 TPS542A50
Figure 4-10 shows the VOUT, EN, PGOOD, and SW start up waveforms with a 12-A load. The time between the rising edge of the EN signal and the rising edge of PGOOD is approximately 1.95 ms.
Figure 4-10 Start up -
12-A load, fsw = 1200 kHz, FCCM