SLUUC72A September 2020 – October 2021 TPS542A50
Figure 3-2 shows the efficiency of the TPS542A50EVM-059 when operating in forced continuous-conduction mode (FCCM). The light-load efficiency can be improved by operating the converter in DCM as described in the TPS542A50 data sheet. The default setting on the EVM is FCCM operation.
Figure 3-2 Efficiency - FCCM,
fsw = 1000 kHz, Tamb = 25°C