SLUUC72A September 2020 – October 2021
The typical electrical perfomance specifications of the TPS542A50EVM bottom circuit are shown in Table 3-3. Unless stated otherwise, the measurements were taken with the converter operating in FCCM and TAMB = 25°C.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNITS |
|---|---|---|---|---|---|
| VIN voltage range | 5 | 12 | 14 | V | |
| Output voltage | 1 | V | |||
| Output current range | 0 | 15 | A | ||
| Load regulation | VIN = 12 V, IO = 0 A to 15 A, FCCM | -0.2 |
+0.2 |
% | |
| ΔVOUT, total undershoot/overshoot | VIN = 12 V, IO = 2-A to 12-A to 2-A load step @ 10 A/μs | 91 | mV | ||
| Loop bandwidth | VIN = 12 V, IO = 10 A | 120 | kHz | ||
| Phase margin | VIN = 12 V, IO = 10 A | 65 |
° |
||
| Output voltage ripple | VIN = 12 V, IO = 0 A | 12.1 | mV | ||
| VIN = 12 V, IO = 10 A | 12.1 | mV | |||
| IC case temperature | VIN = 12 V, IO = 15 A, Tamb = 25C |
78.4 |
°C |
||
| Switching frequency | FCCM | 1000 | kHz |