SLUUC21A July   2019  – July 2021

 

  1. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
  2. 2Setup
    1. 2.1 Input/Output Connector Descriptions
    2. 2.2 Setup
  3. 3TPS62866EVM-051 Test Results
  4. 4Board Layout
  5. 5Schematic and List of Materials
    1. 5.1 Schematic
    2. 5.2 List of Materials
  6. 6Software User Interface
    1. 6.1 Software Setup
    2. 6.2 Interface Hardware Setup
    3. 6.3 User Interface Operation
      1. 6.3.1 Home Screen
      2. 6.3.2 Settings Screen
      3. 6.3.3 Register Map Screen
  7. 7Revision History

Software Setup

A graphical user interface (GUI) is available from the TPS62866 design and development page, which allows simple and convenient programming of the device through the TI USB2ANY (https://www.ti.com/tool/USB2ANY) interface board. Alternatively, you can use any I2C-standardized programming tool or I2C host to configure the device. Mind the I2C pins specification, such as timing parameters and proper pullup resistors, specified in the TPS62864/6 2.4-V to 5.5-V Input, 4-A and 6-A Synchronous Step-Down Converter with I2C Interface in WCSP Package Data Sheet.