SLUUC21A July 2019 – July 2021
The Home screen provides a short overview of the TPS6286x0 devices. To start evaluating the device, click the Start button. Click the I2C Slave Address button to change the address, and the default I2C address is 0x40. All the links related to the device are all indicated on the bottom portion of the window.