SLLSER8J June 2017 – August 2024
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| D PACKAGE | |||||||
| IS | Safety output supply current | RθJA = 109.5°C/W, VCC2 = 15 V, TJ = 150°C, TA = 25°C, see Figure 6-1 | Output side | 73 | mA | ||
| RθJA = 109.5°C/W, VCC2 = 30 V, TJ = 150°C, TA = 25°C, see Figure 6-1 | Output side | 36 | |||||
| PS | Safety output supply power | RθJA = 109.5°C/W, TJ = 150°C, TA = 25°C, see Figure 6-3 | Input side | 0.05 | W | ||
| Output side | 1.09 | ||||||
| Total | 1.14 | ||||||
| TS | Maximum safety temperature(1) | 150 | °C | ||||
| DWV PACKAGE | |||||||
| IS | Safety input, output, or supply current | RθJA = 119.8°C/W, VI = 15 V, TJ = 150°C, TA = 25°C, see Figure 6-2 | Output side | 66 | mA | ||
| RθJA = 119.8°C/W, VI = 30 V, TJ = 150°C, TA = 25°C, see Figure 6-2 | Output side | 33 | |||||
| PS | Safety input, output, or total power | RθJA = 119.8°C/W, TJ = 150°C, TA = 25°C, see Figure 6-4 | Input side | 0.05 | W | ||
| Output side | 0.99 | ||||||
| Total | 1.04 | ||||||
| TS | Maximum safety temperature(1) | 150 | °C | ||||