SLLSER8J June 2017 – August 2024
PRODUCTION DATA
The UCC53x0 is a family of single-channel, isolated gate drivers designed to drive MOSFETs, IGBTs, SiC MOSFETs, and GaN FETs (UCC5350SBD). The UCC53x0S provides a split output that controls the rise and fall times individually. The UCC53x0M connects the gate of the transistor to an internal clamp to prevent false turn-on caused by Miller current. The UCC53x0E has its UVLO2 referenced to GND2 to get a true UVLO reading.
The UCC53x0 is available in a 4mm SOIC-8 (D) or 8.5mm SOIC-8 (DWV) package and can support isolation voltage up to 3kVRMS and 5kVRMS, respectively. With these various options the UCC53x0 family is a good fit for motor drives and industrial power supplies.
Compared to an optocoupler, the UCC53x0 family has lower part-to-part skew, lower propagation delay, higher operating temperature, and higher CMTI.
| ORDERABLE PART NUMBER(1)(2) | TYPICAL SOURCE AND SINK CURRENT | DESCRIPTION |
|---|---|---|
| UCC5310MC | 4.3A and 2.2A | Miller clamp |
| UCC5320SC | 4.3A and 4.4A | Split output |
| UCC5320EC | 4.3A and 4.4A | UVLO with respect to IGBT emitter |
| UCC5350MC | 10A and 10A | Miller clamp |
| UCC5350SB | 8.5A and 10A | Split Output with 8V UVLO |
| UCC5390SC | 17A and 17A | Split output |
| UCC5390EC | 17A and 17A | UVLO with respect to IGBT emitter |
Functional Block Diagram (S, E, and M Versions)