SLLSER8J June 2017 – August 2024
PRODUCTION DATA
Table 9-1 lists the recommended conditions to observe the input and output of the UCC5320S split-output gate driver with the IN– pin tied to the GND1 pin.
| PARAMETER | VALUE | UNIT |
|---|---|---|
| VCC1 | 3.3 | V |
| VCC2 | 15 | V |
| IN+ | 3.3 | V |
| IN– | GND1 | - |
| Switching frequency | 10 | kHz |
| IGBT | IKW50N65H5 | - |