SLLSER8J June 2017 – August 2024
PRODUCTION DATA
| DEVICE OPTION(1) | PACKAGE | TYPICAL SOURCE CURRENT | TYPICAL SINK CURRENT | PIN CONFIGURATION | UVLO | ISOLATION RATING |
|---|---|---|---|---|---|---|
| UCC5310MC | D | 4.3 A | 2.2 A | Miller clamp | 12 V | 3-kVRMS |
| DWV | 5-kVRMS | |||||
| UCC5320EC | D | 4.3 A | 4.4 A | UVLO with reference to GND2 | 12 V | 3-kVRMS |
| UCC5320SC | D | 4.3 A | 4.4 A | Split output | 12 V | 3-kVRMS |
| DWV | 5-kVRMS | |||||
| UCC5350MC | D | 10 A | 10 A | Miller clamp | 12 V | 3-kVRMS |
| DWV | 5-kVRMS | |||||
| UCC5350SB | D | 8.5 A | 10 A | Split Output | 8 V | 3-kVRMS |
| UCC5390EC | D | 17 A | 17 A | UVLO with reference to GND2 | 12 V | 3-kVRMS |
| DWV | 5-kVRMS | |||||
| UCC5390SC | D | 17 A | 17 A | Split output | 12 V | 3-kVRMS |