SLLSER8J June 2017 – August 2024
PRODUCTION DATA
| VDE | UL | CQC |
|---|---|---|
| Certified according to DIN V VDE V 0884–11:2017–01 and DIN EN 61010-1 (VDE 0411-1):2011-07 | Recognized under UL 1577 Component Recognition Program | Certified according to GB 4943.1–2011 |
| Basic
Insulation Maximum Transient Isolation Overvoltage, 4242 VPK; Maximum Repetitive Peak Voltage, 990 VPK; Maximum Surge Isolation Voltage, 4242 VPK |
Single protection, 3000 VRMS | Basic Insulation, Altitude ≤ 5000m, Tropical Climate, 700 VRMS Maximum Working Voltage |
| Certificate Number: 40047657 | File Number: E181974 | Certification number: CQC18001199354 |