SLLA475 December   2020 TCAN1144-Q1 , TCAN1146-Q1

 

  1. 1TCAN1144-Q1 and TCAN1146-Q1 Functional Safety Manual
  2. 2Trademarks
  3. 3Introduction
  4. 4TCAN114x-Q1 Hardware Component Functional Safety Capability
  5. 5Development Process for Management of Systematic Faults
    1. 5.1 TI New-Product Development Process
  6. 6TCAN1144-Q1 and TCAN1146-Q1 Component Overview
    1. 6.1 Targeted Applications
    2. 6.2 Hardware Component Functional Safety Concept
    3. 6.3 Functional Safety Constraints and Assumptions
  7. 7Description of Hardware Component Parts
    1. 7.1 CAN Transceiver
    2. 7.2 Digital Core
    3. 7.3 EEPROM
    4. 7.4 Power Control IP
      1. 7.4.1 Voltage Monitors
    5. 7.5 Thermal Shut Down
    6. 7.6 Digital Input/Outputs
  8. 8TCAN1144-Q1 and TCAN1146-Q1 Management of Random Faults
    1. 8.1 Fault Reporting
    2. 8.2 Functional Safety Mechanism Categories
    3. 8.3 Description of Functional Safety Mechanisms
      1. 8.3.1 CAN Communication
        1. 8.3.1.1 SM-1: CAN bus fault diagnostic
        2. 8.3.1.2 SM-2: Thermal shutdown; TSD
        3. 8.3.1.3 SM-3: CAN bus short circuit limiter, IOS
        4. 8.3.1.4 SM-4: CAN TXD pin dominant state timeout; tTXD_DTO
        5. 8.3.1.5 SM-17: CAN protocol
      2. 8.3.2 Supply Voltage Rail Monitoring
        1. 8.3.2.1 SM-5: VCC undervoltage; UVCC
        2. 8.3.2.2 SM-6: VSUP supply undervoltage; UVSUP
        3. 8.3.2.3 SM-7: VIO supply undervoltage; UVIO
      3. 8.3.3 SPI/Processor Communication
        1. 8.3.3.1 SM-8: Timout, Window or Q&A watchdog error - Normal mode
        2. 8.3.3.2 SM-9: SPI communication error; SPIERR
        3. 8.3.3.3 SM-10: Scratchpad write/read
        4. 8.3.3.4 SM-11: Sleep Wake Error Timer; tINACTIVE
      4. 8.3.4 Device Internal EEPROM
        1. 8.3.4.1 SM-12: Internal memory CRC; CRC_EEPROM
      5. 8.3.5 Floating Pins
        1. 8.3.5.1 SM-13: SCLK internal pull-up to VIO
        2. 8.3.5.2 SM-14: SDI internal pull-up to VIO
        3. 8.3.5.3 SM-15: nCS internal pull-up to VIO
        4. 8.3.5.4 SM-16: TXD internal pull-up to VIO
          1.        B Revision History

SM-3: CAN bus short circuit limiter, IOS

These devices limit the short-circuit current when a CAN bus line is shorted. The CAN driver is current limited (dominant and recessive) with values of ± 115 mA for IOS_DOM and ± 5 mA for IOS_REC. During CAN communication the bus switches between dominant and recessive states; thus, the short-circuit current may be viewed either as the current during each bus state or as a DC average current. For system current and power considerations in the termination resistors and common mode choke ratings, the average short-circuit current should be used. The percentage dominant is limited by the TXD dominant time out and CAN protocol which has forced state changes and recessive bits such as bit stuffing, control fields, and inter frame space. These ensure there is a minimum recessive amount of time on the bus even if the data field contains a high percentage of dominant bits. See data sheet for more information.