SLAU748B October   2017  – September 2018 MSP432E401Y

 

  1.   SimpleLinkrep%#8482; Ethernet MSP432E401Y Microcontroller LaunchPad™ Development Kit (MSP-EXP432E401Y)
    1.     Trademarks
    2. 1 Board Overview
      1. 1.1 Kit Contents
      2. 1.2 Using the Ethernet LaunchPad Development Kit
      3. 1.3 Features
      4. 1.4 BoosterPack Plug-in Modules
      5. 1.5 Specifications
    3. 2 Hardware Description
      1. 2.1 Functional Description
        1. 2.1.1 Microcontroller
        2. 2.1.2 Ethernet Connectivity
          1. 2.1.2.1 RJ-45 Connections
        3. 2.1.3 USB Connectivity
        4. 2.1.4 Motion Control
        5. 2.1.5 User Switches and LEDs
        6. 2.1.6 BoosterPack Plug-in Modules and Headers
          1. 2.1.6.1 BoosterPack Plug-in Module Interface 1
          2. 2.1.6.2 BoosterPack Plug-in Module Interface 2
          3. 2.1.6.3 Breadboard Connection
          4. 2.1.6.4 Other Headers and Jumpers
        7. 2.1.7 Serial Bootloader
      2. 2.2 Power Management
        1. 2.2.1 Power Supplies
        2. 2.2.2 Low Power Modes
        3. 2.2.3 Clocking
        4. 2.2.4 Reset
      3. 2.3 Debug Interface
        1. 2.3.1 XDS-110 Debug Interface
        2. 2.3.2 External Debugger
        3. 2.3.3 Virtual COM Port
    4. 3 Software Development
      1. 3.1 Software Description
      2. 3.2 Source Code
      3. 3.3 Tool Options
      4. 3.4 Programming the Ethernet LaunchPad Development Kit
    5. 4 PCB Schematics
  2.   Revision History

Virtual COM Port

When plugged into a USB host, the XDS-110 enumerates as both a debugger and a virtual COM port referred to as the backchannel UART. JP4 and JP5 control the selection of which UART from the MSP432E401Y is connected to the backchannel UART virtual COM port. In the default configuration, UART0 maps to the backchannel UART of the XDS-110. In the CAN jumper configuration, UART2 maps to the backchannel UART of the XDS-110.