SLAU748B October   2017  – September 2018 MSP432E401Y

 

  1.   SimpleLinkrep%#8482; Ethernet MSP432E401Y Microcontroller LaunchPad™ Development Kit (MSP-EXP432E401Y)
    1.     Trademarks
    2. 1 Board Overview
      1. 1.1 Kit Contents
      2. 1.2 Using the Ethernet LaunchPad Development Kit
      3. 1.3 Features
      4. 1.4 BoosterPack Plug-in Modules
      5. 1.5 Specifications
    3. 2 Hardware Description
      1. 2.1 Functional Description
        1. 2.1.1 Microcontroller
        2. 2.1.2 Ethernet Connectivity
          1. 2.1.2.1 RJ-45 Connections
        3. 2.1.3 USB Connectivity
        4. 2.1.4 Motion Control
        5. 2.1.5 User Switches and LEDs
        6. 2.1.6 BoosterPack Plug-in Modules and Headers
          1. 2.1.6.1 BoosterPack Plug-in Module Interface 1
          2. 2.1.6.2 BoosterPack Plug-in Module Interface 2
          3. 2.1.6.3 Breadboard Connection
          4. 2.1.6.4 Other Headers and Jumpers
        7. 2.1.7 Serial Bootloader
      2. 2.2 Power Management
        1. 2.2.1 Power Supplies
        2. 2.2.2 Low Power Modes
        3. 2.2.3 Clocking
        4. 2.2.4 Reset
      3. 2.3 Debug Interface
        1. 2.3.1 XDS-110 Debug Interface
        2. 2.3.2 External Debugger
        3. 2.3.3 Virtual COM Port
    4. 3 Software Development
      1. 3.1 Software Description
      2. 3.2 Source Code
      3. 3.3 Tool Options
      4. 3.4 Programming the Ethernet LaunchPad Development Kit
    5. 4 PCB Schematics
  2.   Revision History

Ethernet Connectivity

The Ethernet LaunchPad development kit is designed to connect directly to an Ethernet network using RJ45 style connectors. The microcontroller contains a fully integrated Ethernet MAC and PHY. This integration creates a simple, elegant and cost-saving Ethernet circuit design. Example code is available for LwIP TCP/IP protocol stack. The embedded Ethernet on this device can be programmed to act as an HTTP server, client or both. The design and integration of the circuit and microcontroller also enable users to synchronize events over the network using the IEEE1588 precision time protocol.

When configured for Ethernet operation, it is recommended that the user configure LED D3 and D4 to be controlled by the Ethernet PHY to indicate connection and transmit or receive status.