SLAU748B October   2017  – September 2018 MSP432E401Y

 

  1.   SimpleLinkrep%#8482; Ethernet MSP432E401Y Microcontroller LaunchPad™ Development Kit (MSP-EXP432E401Y)
    1.     Trademarks
    2. 1 Board Overview
      1. 1.1 Kit Contents
      2. 1.2 Using the Ethernet LaunchPad Development Kit
      3. 1.3 Features
      4. 1.4 BoosterPack Plug-in Modules
      5. 1.5 Specifications
    3. 2 Hardware Description
      1. 2.1 Functional Description
        1. 2.1.1 Microcontroller
        2. 2.1.2 Ethernet Connectivity
          1. 2.1.2.1 RJ-45 Connections
        3. 2.1.3 USB Connectivity
        4. 2.1.4 Motion Control
        5. 2.1.5 User Switches and LEDs
        6. 2.1.6 BoosterPack Plug-in Modules and Headers
          1. 2.1.6.1 BoosterPack Plug-in Module Interface 1
          2. 2.1.6.2 BoosterPack Plug-in Module Interface 2
          3. 2.1.6.3 Breadboard Connection
          4. 2.1.6.4 Other Headers and Jumpers
        7. 2.1.7 Serial Bootloader
      2. 2.2 Power Management
        1. 2.2.1 Power Supplies
        2. 2.2.2 Low Power Modes
        3. 2.2.3 Clocking
        4. 2.2.4 Reset
      3. 2.3 Debug Interface
        1. 2.3.1 XDS-110 Debug Interface
        2. 2.3.2 External Debugger
        3. 2.3.3 Virtual COM Port
    4. 3 Software Development
      1. 3.1 Software Description
      2. 3.2 Source Code
      3. 3.3 Tool Options
      4. 3.4 Programming the Ethernet LaunchPad Development Kit
    5. 4 PCB Schematics
  2.   Revision History

Specifications

Table 1 summarizes the specifications for the Ethernet LaunchPad.

Table 1. MSP-EXP432E401Y Specifications

Parameter Value
Board Supply Voltage 4.75 VDC to 5.25 VDC from one of the following sources:
  • XDS-110 USB Micro-B cable connected to PC or other compatible power source
  • Target USB (U7) USB Micro-B cable connected to PC or other compatible power source
  • BoosterPack 1 Interface (J3-21)
  • BoosterPack 2 Interface (J7-21)
  • 5-V Power header (J13-1)
  • Breadboard expansion header (J10-2 or J10-97). See schematic symbol JP1 for power input selection.
Dimensions 6.85 in × 2.5 in × .425 in (17.4 cm × 6.35 cm × 10.8 mm) (L × W × H)
Break-out Power Output
  • 5 VDC to BoosterPack modules, current limited by TPS2052B. Nominal rating is 1 A. Board input power supply limitations may also apply.
  • 3.3 VDC to BoosterPack modules, limited by output of TPS79601 LDO. This 3.3-V plane is shared with onboard components. Total output power limit of TPS79601 is 1 A.
RoHS Status Compliant