SLAA908A September 2019 – September 2021 MSP430FR2032 , MSP430FR2032 , MSP430FR2033 , MSP430FR2033 , MSP430FR2153 , MSP430FR2153 , MSP430FR2155 , MSP430FR2155 , MSP430FR2310 , MSP430FR2310 , MSP430FR2311 , MSP430FR2311 , MSP430FR2353 , MSP430FR2353 , MSP430FR2355 , MSP430FR2355 , MSP430FR2422 , MSP430FR2422 , MSP430FR2433 , MSP430FR2433 , MSP430FR2475 , MSP430FR2475 , MSP430FR2476 , MSP430FR2476 , MSP430FR4131 , MSP430FR4131 , MSP430FR4132 , MSP430FR4132
This register sets the serial clock frequency (the default is 100 kHz). Table 4-3 lists the supported serial rates.
I2CClk | I2C Bus Clock Frequency (kHz) | |
---|---|---|
(hex) | (dec) | |
0x0028 | 40 | 400 |
0x0050 | 80 | 200 |
0x00A0 | 160 | 100 |
0x0140 | 320 | 50 |
0x0280 | 640 | 25 |
The frequency can be determined using Equation 2.
For the new bit frequency to take effect, both I2CClkH and I2CClkL must be written with new values simultaneously. The new baud rate takes effect immediately after I2CClkH or I2CClkL are written.