SLAA701B October 2016 – June 2026 TAS5342A , TAS5342LA , TAS5352 , TAS5630B , TPA3220 , TPA3221 , TPA3251 , TPA3255 , TPA3255-Q1
Using the equations outlined in Section 1.3.3, a filter is designed with a targeted 40-kHz bandwidth and 4-Ω speaker load.
The L and C values can be calculated as follows:

The nearest standard inductor value is 10 µH.

The standard capacitor value is 0.68 µF.
Using the standard inductor and capacitor values from the previous calculations, the Q factor for 4 Ω is:

With the targeted Q of 1 / √ 2 ≈ 0.707 and the cut-off frequency is:

The peaking at cut-off frequency in dB is:

Using the transfer function (Equation 8), the frequency response of the selected LC filter can be plotted for different speaker loads to provide a complete visual evaluation of the LC filter response with various speaker loads.

Figure 1-11 Type-1 LC Filter Response With CBTL = 0.68 µF and LBTL = 10 µH