SLAA701B October 2016 – June 2026 TAS5342A , TAS5342LA , TAS5352 , TAS5630B , TPA3220 , TPA3221 , TPA3251 , TPA3255 , TPA3255-Q1
Ceramic capacitors of IEC or EIA class-II standards are intended by definition for high volumetric efficiency (small size) and for filter applications. The industry has adopted a letter-code standard to indicate the approximate capacitance change over temperature.
The code consists of 3 letters with the following meaning:
For example, the X7R code is read: “From –55°C to 125°C the capacitance value could vary from 15 percent to –15 percent.”

The remaining code options are shown in Table 1-16.
| Minimum Temperature Code | Maximum Temperature Code | % Change in Capacitance Over Temperature Range |
|---|---|---|
| X = –55°C | 4 = 65°C | P = ±10% |
| Y = –30°C | 5 = 85°C | R = ±15% |
| Z = 10°C | 6 = 105°C | S = ±22% |
| 7 = 125°C | T = 22% to –33% | |
| 8 = 150°C | U = 22% to –56% | |
| 9 = 200°C | V = 22% to –82% |
For best performance and for applications where ceramic capacitors are the preferred choice due to size, a ceramic capacitor with code X7R is recommended.