SLAA654A November   2014  – July 2015 CC430F6147 , MSP430F412 , MSP430F413 , MSP430F4132 , MSP430F415 , MSP430F4152 , MSP430F417 , MSP430F423A , MSP430F4250 , MSP430F425A , MSP430F4260 , MSP430F4270 , MSP430F427A , MSP430F435 , MSP430F4351 , MSP430F436 , MSP430F4361 , MSP430F437 , MSP430F4371 , MSP430F438 , MSP430F439 , MSP430F447 , MSP430F448 , MSP430F4481 , MSP430F449 , MSP430F4491 , MSP430F4616 , MSP430F46161 , MSP430F4617 , MSP430F46171 , MSP430F4618 , MSP430F46181 , MSP430F4619 , MSP430F46191 , MSP430F47126 , MSP430F47127 , MSP430F47163 , MSP430F47166 , MSP430F47167 , MSP430F47173 , MSP430F47176 , MSP430F47177 , MSP430F47183 , MSP430F47186 , MSP430F47187 , MSP430F47193 , MSP430F47196 , MSP430F47197 , MSP430F477 , MSP430F478 , MSP430F4783 , MSP430F4784 , MSP430F479 , MSP430F4793 , MSP430F4794 , MSP430F6433 , MSP430F6435 , MSP430F6436 , MSP430F6438 , MSP430F6458 , MSP430F6459 , MSP430F6630 , MSP430F6631 , MSP430F6632 , MSP430F6633 , MSP430F6634 , MSP430F6635 , MSP430F6636 , MSP430F6637 , MSP430F6638 , MSP430F6658 , MSP430F6659 , MSP430F6720 , MSP430F6720A , MSP430F6721 , MSP430F6721A , MSP430F6723 , MSP430F6723A , MSP430F6724 , MSP430F6724A , MSP430F6725 , MSP430F6725A , MSP430F6726 , MSP430F6726A , MSP430F6730 , MSP430F6730A , MSP430F6731 , MSP430F6731A , MSP430F6733 , MSP430F6733A , MSP430F6734 , MSP430F6734A , MSP430F6735 , MSP430F6735A , MSP430F6736 , MSP430F6736A , MSP430F6745 , MSP430F67451 , MSP430F67451A , MSP430F6745A , MSP430F6746 , MSP430F67461 , MSP430F67461A , MSP430F6746A , MSP430F6747 , MSP430F67471 , MSP430F67471A , MSP430F6747A , MSP430F6748 , MSP430F67481 , MSP430F67481A , MSP430F6748A , MSP430F6749 , MSP430F67491 , MSP430F67491A , MSP430F6749A , MSP430F67621 , MSP430F67621A , MSP430F67641 , MSP430F67641A , MSP430F6765 , MSP430F67651 , MSP430F67651A , MSP430F6765A , MSP430F6766 , MSP430F67661 , MSP430F67661A , MSP430F6766A , MSP430F6767 , MSP430F67671 , MSP430F67671A , MSP430F6767A , MSP430F6768 , MSP430F67681 , MSP430F67681A , MSP430F6768A , MSP430F6769 , MSP430F67691 , MSP430F67691A , MSP430F6769A , MSP430F6775 , MSP430F67751 , MSP430F67751A , MSP430F6775A , MSP430F6776 , MSP430F67761 , MSP430F67761A , MSP430F6776A , MSP430F6777 , MSP430F67771 , MSP430F67771A , MSP430F6777A , MSP430F6778 , MSP430F67781 , MSP430F67781A , MSP430F6778A , MSP430F6779 , MSP430F67791 , MSP430F67791A , MSP430F6779A , MSP430FE423 , MSP430FE4232 , MSP430FE423A , MSP430FE4242 , MSP430FE425 , MSP430FE4252 , MSP430FE425A , MSP430FE427 , MSP430FE4272 , MSP430FE427A , MSP430FG4250 , MSP430FG4260 , MSP430FG4270 , MSP430FG437 , MSP430FG438 , MSP430FG439 , MSP430FG4616 , MSP430FG4617 , MSP430FG4618 , MSP430FG4619 , MSP430FG477 , MSP430FG478 , MSP430FG479 , MSP430FG6425 , MSP430FG6426 , MSP430FG6625 , MSP430FG6626 , MSP430FR4131 , MSP430FR4132 , MSP430FR4133 , MSP430FR5870 , MSP430FR5872 , MSP430FR58721 , MSP430FR5922 , MSP430FR59221 , MSP430FR5970 , MSP430FR5972 , MSP430FR59721 , MSP430FR6820 , MSP430FR6822 , MSP430FR68221 , MSP430FR6870 , MSP430FR6872 , MSP430FR68721 , MSP430FR6877 , MSP430FR6879 , MSP430FR68791 , MSP430FR6887 , MSP430FR6888 , MSP430FR6889 , MSP430FR68891 , MSP430FR6920 , MSP430FR6922 , MSP430FR69221 , MSP430FR6927 , MSP430FR69271 , MSP430FR6928 , MSP430FR6970 , MSP430FR6972 , MSP430FR69721 , MSP430FR6977 , MSP430FR6979 , MSP430FR69791 , MSP430FR6987 , MSP430FR6988 , MSP430FR6989 , MSP430FR69891 , MSP430FW423 , MSP430FW425 , MSP430FW427 , MSP430FW428 , MSP430FW429

 

  1.   Designing With MSP430™ MCUs and Segment LCDs
    1.     Trademarks
    2. 1 Introduction: MSP430 + LCD End Applications
    3. 2 MSP430 LCD Portfolio
    4. 3 Segmented LCD Operation
      1. 3.1 LCD Structure (Simplified)
      2. 3.2 LCD Drive Basics
    5. 4 MSP430 LCD Features
      1. 4.1  Muxing
        1. 4.1.1 Muxing Example
      2. 4.2  Charge Pump
      3. 4.3  Biasing
      4. 4.4  Contrast Control
      5. 4.5  Timing
      6. 4.6  Memory Map
      7. 4.7  Blinking
      8. 4.8  LCD Output Pins
      9. 4.9  Ultra-Low-Power Features
      10. 4.10 Driving Large LCDs
    6. 5 LCD Layout and Software Considerations
      1. 5.1 LCD Layout Tips
        1. 5.1.1 Hardware-Driven Layout
        2. 5.1.2 Software-Driven Layout
        3. 5.1.3 General Layout Rules
      2. 5.2 LCD Software Tips
        1. 5.2.1 Create a Lookup Table
        2. 5.2.2 Use of #defines
        3. 5.2.3 Efficient Clearing of the LCD Memory
        4. 5.2.4 Double-Buffering of the Display Buffer Using Dual Display Memory
        5. 5.2.5 Efficient Binary-to-BCD Conversion
    7. 6 Devices Without LCD Module
      1. 6.1 Bit-Banged LCD
        1. 6.1.1 Bit-Banged LCD Tradeoffs
      2. 6.2 Displays With Built-in Drivers and Serial Interface
    8. 7 Additional Resources
  2.   Revision History

Timing

Most MSP430 LCD modules (LCD_A, LCD_B, LCD_C, and LCD_E) include internal timing generation within the module without having to use up any timer modules – only the original LCD module on some F4xx devices does not and instead requires the timing to be generated instead using the Basic Timer module.

The LCD module is sourced by a selectable clock that can then be further scaled and divided within the module to achieve the desired frequency for fLCD. fLCD frequencies are usually fairly low frequencies (<1 kHz), so typically the timing for the module is sourced from low-frequency ACLK, XT1, or VLOCLK – these clocks are also typically available even in some of the lowest low-power modes (LPM3 and LPM3.5). fLCD is the frequency that generates the timing for the common COMx and segment Sx signals. The required fLCD can be calculated using Equation 1.

Equation 1. fLCD  = 2 × MUX × fFRAME

fFRAME is the frame frequency from the data sheet for the LCD. The display typically has a range of allowed frame frequencies, which gives the user options when choosing an fLCD to use. Lower frequencies give a lower current consumption, but higher frequencies give less flickering on the display. The user must weigh the tradeoff between performance and current consumption, and experimentation with different fLCD frequencies can help determine what setting yields an acceptable appearance on the LCD with the least current consumption.

fig07_timing_generation.pngFigure 7. Timing Generation