SLAA654A November   2014  – July 2015 CC430F6147 , MSP430F412 , MSP430F413 , MSP430F4132 , MSP430F415 , MSP430F4152 , MSP430F417 , MSP430F423A , MSP430F4250 , MSP430F425A , MSP430F4260 , MSP430F4270 , MSP430F427A , MSP430F435 , MSP430F4351 , MSP430F436 , MSP430F4361 , MSP430F437 , MSP430F4371 , MSP430F438 , MSP430F439 , MSP430F447 , MSP430F448 , MSP430F4481 , MSP430F449 , MSP430F4491 , MSP430F4616 , MSP430F46161 , MSP430F4617 , MSP430F46171 , MSP430F4618 , MSP430F46181 , MSP430F4619 , MSP430F46191 , MSP430F47126 , MSP430F47127 , MSP430F47163 , MSP430F47166 , MSP430F47167 , MSP430F47173 , MSP430F47176 , MSP430F47177 , MSP430F47183 , MSP430F47186 , MSP430F47187 , MSP430F47193 , MSP430F47196 , MSP430F47197 , MSP430F477 , MSP430F478 , MSP430F4783 , MSP430F4784 , MSP430F479 , MSP430F4793 , MSP430F4794 , MSP430F6433 , MSP430F6435 , MSP430F6436 , MSP430F6438 , MSP430F6458 , MSP430F6459 , MSP430F6630 , MSP430F6631 , MSP430F6632 , MSP430F6633 , MSP430F6634 , MSP430F6635 , MSP430F6636 , MSP430F6637 , MSP430F6638 , MSP430F6658 , MSP430F6659 , MSP430F6720 , MSP430F6720A , MSP430F6721 , MSP430F6721A , MSP430F6723 , MSP430F6723A , MSP430F6724 , MSP430F6724A , MSP430F6725 , MSP430F6725A , MSP430F6726 , MSP430F6726A , MSP430F6730 , MSP430F6730A , MSP430F6731 , MSP430F6731A , MSP430F6733 , MSP430F6733A , MSP430F6734 , MSP430F6734A , MSP430F6735 , MSP430F6735A , MSP430F6736 , MSP430F6736A , MSP430F6745 , MSP430F67451 , MSP430F67451A , MSP430F6745A , MSP430F6746 , MSP430F67461 , MSP430F67461A , MSP430F6746A , MSP430F6747 , MSP430F67471 , MSP430F67471A , MSP430F6747A , MSP430F6748 , MSP430F67481 , MSP430F67481A , MSP430F6748A , MSP430F6749 , MSP430F67491 , MSP430F67491A , MSP430F6749A , MSP430F67621 , MSP430F67621A , MSP430F67641 , MSP430F67641A , MSP430F6765 , MSP430F67651 , MSP430F67651A , MSP430F6765A , MSP430F6766 , MSP430F67661 , MSP430F67661A , MSP430F6766A , MSP430F6767 , MSP430F67671 , MSP430F67671A , MSP430F6767A , MSP430F6768 , MSP430F67681 , MSP430F67681A , MSP430F6768A , MSP430F6769 , MSP430F67691 , MSP430F67691A , MSP430F6769A , MSP430F6775 , MSP430F67751 , MSP430F67751A , MSP430F6775A , MSP430F6776 , MSP430F67761 , MSP430F67761A , MSP430F6776A , MSP430F6777 , MSP430F67771 , MSP430F67771A , MSP430F6777A , MSP430F6778 , MSP430F67781 , MSP430F67781A , MSP430F6778A , MSP430F6779 , MSP430F67791 , MSP430F67791A , MSP430F6779A , MSP430FE423 , MSP430FE4232 , MSP430FE423A , MSP430FE4242 , MSP430FE425 , MSP430FE4252 , MSP430FE425A , MSP430FE427 , MSP430FE4272 , MSP430FE427A , MSP430FG4250 , MSP430FG4260 , MSP430FG4270 , MSP430FG437 , MSP430FG438 , MSP430FG439 , MSP430FG4616 , MSP430FG4617 , MSP430FG4618 , MSP430FG4619 , MSP430FG477 , MSP430FG478 , MSP430FG479 , MSP430FG6425 , MSP430FG6426 , MSP430FG6625 , MSP430FG6626 , MSP430FR4131 , MSP430FR4132 , MSP430FR4133 , MSP430FR5870 , MSP430FR5872 , MSP430FR58721 , MSP430FR5922 , MSP430FR59221 , MSP430FR5970 , MSP430FR5972 , MSP430FR59721 , MSP430FR6820 , MSP430FR6822 , MSP430FR68221 , MSP430FR6870 , MSP430FR6872 , MSP430FR68721 , MSP430FR6877 , MSP430FR6879 , MSP430FR68791 , MSP430FR6887 , MSP430FR6888 , MSP430FR6889 , MSP430FR68891 , MSP430FR6920 , MSP430FR6922 , MSP430FR69221 , MSP430FR6927 , MSP430FR69271 , MSP430FR6928 , MSP430FR6970 , MSP430FR6972 , MSP430FR69721 , MSP430FR6977 , MSP430FR6979 , MSP430FR69791 , MSP430FR6987 , MSP430FR6988 , MSP430FR6989 , MSP430FR69891 , MSP430FW423 , MSP430FW425 , MSP430FW427 , MSP430FW428 , MSP430FW429

 

  1.   Designing With MSP430™ MCUs and Segment LCDs
    1.     Trademarks
    2. 1 Introduction: MSP430 + LCD End Applications
    3. 2 MSP430 LCD Portfolio
    4. 3 Segmented LCD Operation
      1. 3.1 LCD Structure (Simplified)
      2. 3.2 LCD Drive Basics
    5. 4 MSP430 LCD Features
      1. 4.1  Muxing
        1. 4.1.1 Muxing Example
      2. 4.2  Charge Pump
      3. 4.3  Biasing
      4. 4.4  Contrast Control
      5. 4.5  Timing
      6. 4.6  Memory Map
      7. 4.7  Blinking
      8. 4.8  LCD Output Pins
      9. 4.9  Ultra-Low-Power Features
      10. 4.10 Driving Large LCDs
    6. 5 LCD Layout and Software Considerations
      1. 5.1 LCD Layout Tips
        1. 5.1.1 Hardware-Driven Layout
        2. 5.1.2 Software-Driven Layout
        3. 5.1.3 General Layout Rules
      2. 5.2 LCD Software Tips
        1. 5.2.1 Create a Lookup Table
        2. 5.2.2 Use of #defines
        3. 5.2.3 Efficient Clearing of the LCD Memory
        4. 5.2.4 Double-Buffering of the Display Buffer Using Dual Display Memory
        5. 5.2.5 Efficient Binary-to-BCD Conversion
    7. 6 Devices Without LCD Module
      1. 6.1 Bit-Banged LCD
        1. 6.1.1 Bit-Banged LCD Tradeoffs
      2. 6.2 Displays With Built-in Drivers and Serial Interface
    8. 7 Additional Resources
  2.   Revision History

Blinking

Most MSP430 modules support some form of blinking. This can be either blinking of the entire screen (LCD, LCD_A) or blinking of individual segments (LCD_B, LCD_C, LCD_E). For the original LCD and LCD_A module on F4xx devices, full-screen blinking can be handled manually by setting or clearing the LCDSON bit in software.

For devices that support both full screen and individual segment blinking (LCD_B, LCD_C, LCD_E) the blinking can happen automatically at a particular frequency. The blink frequency is configurable, but it must be less than the frame frequency.

When using individual segment blinking, whether a segment blinks or not is controlled by the blink memory. The structure of blink memory is just like LCD memory discussed in Section 4.6 and shown in Figure 8. The blink memory can also be used as a secondary display memory – the LCDDISP bit controls which memory is currently being used for the display. One of the blinking modes can also be used to automatically toggle between displaying the two memories.

For modules that support individual segment blinking, this feature may only be available in certain muxing modes, with whole screen blinking only being available in other modes – check the data sheet and user's guide for the specific MSP430 device for details.

fig09_lcd_blinking_dual_display.pngFigure 9. LCD Blinking and Dual Display Memory